chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW902-928-Q30L115-M-B112 | TURCK - Your Global Automation Partner
UHF Tag
TW902-928-Q30L115-M-B112
Order ID no. 100003972
In Stock
Price Group
F1
List Price
SEK 61.00
home
Home
Loading...
Technical Data
Protection class
IP68
Design
Hard tag
Region (UHF)
FCC (902…928 MHz)
Memory size
112
Memory type
EEPROM
Mounting
On metal
Freely usable memory (Byte)
64
EPC memory (Byte)
16
Key Features
Memory size
112
Memory type
EEPROM
Protection class
IP68
Mounting
On metal
home
Turck-Shop
Identification
Tags HF/UHF
TW902-928-Q30L115-M-B112
Item Total
SEK 61.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support