chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TN-UHF-Q300-BRA-CDS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
UHF Reader
TN-UHF-Q300-BRA-CDS
Order ID no. 100000915
home
Home
Loading...
Technical Data
Programming
CODESYS V3
Protection class
IP67
Switching element function
Read/Write
Network protocol
PROFINET, Modbus TCP, EtherNet/IP, TCP/IP
Design
Rectangular
Connector type
RP-TNC
Housing material
Aluminium
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Region (UHF)
Brazil (902…907.5 + 915…928 MHz)
Mounting conditions
Non-flush
Operating voltage
DC
Construction size
300 x 300 x 61.7 mm
Connection technology Ethernet
1 x M12, 4-pin, D-coded
Transmission rate Ethernet
10/100 Mbps
Key Features
Network protocol
PROFINET, Modbus TCP, EtherNet/IP, TCP/IP
Programming
CODESYS V3
Protection class
IP67
Region (UHF)
Brazil (902…907.5 + 915…928 MHz)
In Stock
List Price
SEK 23,286.00
home
Turck-Shop
Identification
Read/Write Devices HF/UHF
TN-UHF-Q300-BRA-CDS
Item Total
SEK 23,286.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support