chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PD20-UHF-CHN-R | TURCK - Your Global Automation Partner
Handheld with Lithium-Ion Battery
PD20-UHF-CHN-R
Order ID no. 100000997
home
Home
Loading...
Technical Data
Protection class
IP20
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Region (UHF)
China (920.5…924.5 MHz)
Key Features
Protection class
IP20
Region (UHF)
China (920.5…924.5 MHz)
In Stock
List Price
SEK 7,554.00
home
Turck-Shop
Identification
Handhelds HF/UHF/Barcode
PD20-UHF-CHN-R
Item Total
SEK 7,554.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support