chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Smart Camera
VE200G1B
Order ID no. 3810263
In Stock
Group
F3
List Price
SEK 23,460.00
Item Total
SEK 23,460.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP20, IP67
Switching element function
Input/output programmable
Output function
5 × PNP/NPN optically decoupled
Design
Rectangular
Communication protocol
EtherNet/IP, Modbus TCP, PROFINET
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Aluminium
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Barcode reader - smart camera
Operating voltage
DC
Resolution
752 × 480 pixels
Key Features
Communication protocol
EtherNet/IP, Modbus TCP, PROFINET
Resolution
752 × 480 pixels
home
Turck-Shop
Identification
Barcode Readers
VE200G1B