chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VB2-FKM5-FSM5.205-FSM5.305/S2550 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
VB2-FKM5-FSM5.205-FSM5.305/S2550
Order ID no. 6936821
home
Home
Loading...
Technical Data
Application
Signal
Design
Y-splitter
Connector A
Female, M12 × 1
Number of pins
5/5
Connector B
2 x Male, M12 × 1
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Number of Ports
2
Accessory type
Y-Splitter
Key Features
Accessory type
Y-Splitter
In Stock
Price Group
K1
List Price
SEK 384.00
home
Turck-Shop
Identification
Accessories
VB2-FKM5-FSM5.205-FSM5.305/S2550
Item Total
SEK 384.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support