chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VT2-FKM5-FKM5-FSM5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
VT2-FKM5-FKM5-FSM5
Order ID no. 6930573
home
Home
Loading...
Technical Data
Application
Signal
Design
T-splitter
Connector A
Male, M12 × 1, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Female, M12 × 1, A-coded
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Accessory type
T-Splitter
Key Features
Accessory type
T-Splitter
In Stock
Price Group
K1
List Price
SEK 359.00
home
Turck-Shop
Identification
Accessories
VT2-FKM5-FKM5-FSM5
Item Total
SEK 359.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support