chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TN-UHF-ANT-Q250-ETSI | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Accessories
TN-UHF-ANT-Q250-ETSI
Order ID no. 100028599
home
Home
Loading...
Technical Data
Protection class
IP67
Connector type
SMA
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
65
Region (UHF)
ETSI (865…868 MHz)
Accessory type
Passive UHF antenna
Key Features
Accessory type
Passive UHF antenna
Housing material
Plastic
Region (UHF)
ETSI (865…868 MHz)
In Stock
List Price
SEK 1,753.00
home
Turck-Shop
Identification
Accessories
TN-UHF-ANT-Q250-ETSI
Item Total
SEK 1,753.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support