chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
AIH401-N | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
excom I/O System
AIH401-N
Order ID no. 6884269
In Stock
Price Group
D1
List Price
SEK 5,050.00
home
Home
Loading...
Technical Data
Protection class
IP20
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Approvals
ATEX, cFMus, cFM, IECEx, CE
Housing material
Plastic
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Number of channels
4
Installation area
zone 2
Connection technology signal
Screw terminal, Cage clamp terminal
Signal type
Analog input, HART
Approvals
ATEX, cFMus, cFM, IECEx
Key Features
Connection technology signal
Screw terminal, Cage clamp terminal
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP20
Signal type
Analog input, HART
home
Turck-Shop
Fieldbus Technology
I/O Systems
AIH401-N
Item Total
SEK 5,050.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support