chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
AOH401EX | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
excom I/O System
AOH401EX
Order ID no. 6884267
In Stock
Price Group
D1
List Price
SEK 7,205.00
home
Home
Loading...
Technical Data
Protection class
IP20
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Approvals
ATEX, cFMus, cFM, IECEx, CCC, INMETRO, KOSHA, EAC Ex, CMI, UKCA, CE
Housing material
Plastic
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Number of channels
4
Connection technology signal
Screw terminal, Cage clamp terminal
Signal type
Analog output, HART
Key Features
Connection technology signal
Screw terminal, Cage clamp terminal
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP20
Signal type
Analog output, HART
home
Turck-Shop
Fieldbus Technology
I/O Systems
AOH401EX
Item Total
SEK 7,205.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support