chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TI41-N | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
excom I/O System
TI41-N
Order ID no. 6884223
home
Home
Loading...
Technical Data
Protection class
IP20
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Housing material
Plastic
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Approvals
ATEX, cFMus, cFM, IECEx, CE
Number of channels
4
Installation area
zone 2
Connection technology signal
Screw terminal, Cage clamp terminal
Signal type
Analog input, Non-intrinsically safe
Approvals
ATEX, cFMus, cFM, IECEx
Key Features
Connection technology signal
Screw terminal, Cage clamp terminal
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP20
Signal type
Analog input, Non-intrinsically safe
In Stock
Price Group
D1
List Price
SEK 5,077.00
home
Turck-Shop
Fieldbus Technology
I/O Systems
TI41-N
Item Total
SEK 5,077.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support