chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BL67 electronic module
BL67-1CVI
Order ID no. 6827223
In Stock
Group
C1
List Price
SEK 3,788.00
Item Total
SEK 3,788.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Fieldbus Technology
I/O Systems
BL67-1CVI
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Operating voltage
DC
Number of channels
1
Connection technology signal
M12
Signal type
CANopen
Key Features
Connection technology signal
M12
Protection class
IP67
Signal type
CANopen