chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BL67-16DO-0.1A-P | TURCK - Your Global Automation Partner
BL67 electronic module
BL67-16DO-0.1A-P
Order ID no. 6827221
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Operating voltage
DC
Output type
PNP
Approvals
cULus
Number of channels
16
Output voltage
24 VDC
Connection technology signal
M8, M23
Signal type
Digital output
Key Features
Connection technology signal
M8, M23
Protection class
IP67
Signal type
Digital output
In Stock
Price Group
C1
List Price
SEK 1,643.00
home
Turck-Shop
Fieldbus Technology
I/O Systems
BL67-16DO-0.1A-P
Item Total
SEK 1,643.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support