chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SPNL-0404D-0003 | TURCK - Your Global Automation Partner
piconet Coupling Module for PROFINET
SPNL-0404D-0003
Order ID no. 6824478
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
PROFINET
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
8
Output voltage
20…29 VDC from load voltage
Connection technology signal
M8
Signal type
Digital output, Digital input, Digital input/output
Connection technology Ethernet
1 × M12
Transmission rate Ethernet
10/100 Mbps
Key Features
Connection technology signal
M8
Network protocol
PROFINET
Protection class
IP67
Signal type
Digital output, Digital input, Digital input/output
In Stock
Price Group
D1
List Price
SEK 5,901.00
home
Turck-Shop
Fieldbus Technology
I/O Systems
SPNL-0404D-0003
Item Total
SEK 5,901.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support