chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SNNE-0016D-0002 | TURCK - Your Global Automation Partner
piconet Extension Module for IP-Link
SNNE-0016D-0002
Order ID no. 6824476
home
Home
Loading...
Technical Data
Protection class
IP20
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Network protocol
PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET
Approvals
cULus
Number of channels
16
Output voltage
20…29 VDC from load voltage
Connection technology signal
D-Sub
Signal type
Digital output
Key Features
Connection technology signal
D-Sub
Network protocol
PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP20
Signal type
Digital output
In Stock
Price Group
D1
List Price
SEK 2,068.00
home
Turck-Shop
Fieldbus Technology
I/O Systems
SNNE-0016D-0002
Item Total
SEK 2,068.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support