chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SENL-0404D-0004 | TURCK - Your Global Automation Partner
piconet Coupling Module for Modbus TCP
SENL-0404D-0004
Order ID no. 6824240
home
Home
Loading...
Technical Data
Transmission rate Ethernet
10/100 Mbps
Protection class
IP67
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Network protocol
Modbus TCP
Approvals
cULus
Number of channels
8
Output voltage
20…29 VDC from load voltage
Connection technology signal
M12
Signal type
Digital output, Digital input, Digital input/output
Key Features
Connection technology signal
M12
Network protocol
Modbus TCP
Protection class
IP67
Signal type
Digital output, Digital input, Digital input/output
In Stock
Price Group
D1
List Price
SEK 5,531.00
home
Turck-Shop
Fieldbus Technology
I/O Systems
SENL-0404D-0004
Item Total
SEK 5,531.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support