chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
piconet Extension Module for IP-Link
SNNE-10S-0002
Order ID no. 6824211
In Stock
Group
D1
List Price
SEK 4,748.00
Item Total
SEK 4,748.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Fieldbus Technology
I/O Systems
SNNE-10S-0002
Technical Data
Protection class
IP67
Network protocol
PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Connection technology signal
M12
Signal type
RS232
Key Features
Connection technology signal
M12
Network protocol
PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP67
Signal type
RS232