chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
BL20-E-GW-EC-20
Order ID no. 100037881
In Stock
Group
F1
List Price
SEK 2,056.00
Item Total
SEK 2,056.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Fieldbus Technology
I/O Systems
BL20-E-GW-EC-20
Technical Data
Protection class
IP20
Network protocol
EtherCAT
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Key Features
Network protocol
EtherCAT
Protection class
IP20