chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FOCEN11-3G | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
excom I/O System
FOCEN11-3G
Order ID no. 100000554
home
Home
Loading...
Technical Data
Protection class
IP20
Network protocol
EtherNet/IP, PROFINET, Modbus TCP
Approvals
ATEX, IECEx
Electrical connection
1 × Ex e terminal, 2-pin, screw connection, 2 × BFOC/2.5 (St) male connector
Housing material
Anodized aluminium
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Number of channels
1
Connection technology signal
RJ45
Key Features
Connection technology signal
RJ45
Network protocol
EtherNet/IP, PROFINET, Modbus TCP
Protection class
IP20
In Stock
Price Group
D1
List Price
SEK 12,029.00
home
Turck-Shop
Fieldbus Technology
I/O Systems
FOCEN11-3G
Item Total
SEK 12,029.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support