chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BL20-E-16DI-24VDC-N | TURCK - Your Global Automation Partner
BL20 Economy Module
BL20-E-16DI-24VDC-N
Order ID no. 100000542
In Stock
Price Group
F1
List Price
SEK 1,010.00
home
Home
Loading...
Technical Data
Protection class
IP20
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Input type
NPN
Number of channels
16
Connection technology signal
Cage clamp terminal
Signal type
Digital input
Key Features
Connection technology signal
Cage clamp terminal
Protection class
IP20
Signal type
Digital input
home
Turck-Shop
Fieldbus Technology
I/O Systems
BL20-E-16DI-24VDC-N
Item Total
SEK 1,010.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support