chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
I/O Module for DeviceNet Fieldbus
FDNQ-XSG08-T
Order ID no. F0134
In Stock
Group
D1
List Price
SEK 7,704.00
Item Total
SEK 7,704.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Fieldbus Technology
I/O Modules
FDNQ-XSG08-T
Technical Data
Protection class
IP67
Network protocol
DeviceNet
Operating voltage
DC
Input type
2/3/4, PNP
Output type
0.5
Signal type
Digital input/output, Digital input, Digital output
Key Features
Network protocol
DeviceNet
Protection class
IP67
Signal type
Digital input/output, Digital input, Digital output