chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SCOB-10S-0002 | TURCK - Your Global Automation Partner
piconet Stand-alone Module for CANopen
SCOB-10S-0002
Order ID no. 6824154
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
CANopen
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
1
Connection technology signal
M12
Signal type
RS232
Key Features
Connection technology signal
M12
Network protocol
CANopen
Protection class
IP67
Signal type
RS232
In Stock
Price Group
D1
List Price
SEK 5,697.00
home
Turck-Shop
Fieldbus Technology
I/O Modules
SCOB-10S-0002
Item Total
SEK 5,697.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support