chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SCOB-0404D-0005 | TURCK - Your Global Automation Partner
piconet Stand-alone Module for CANopen
SCOB-0404D-0005
Order ID no. 6824139
In Stock
List Price
SEK 4,687.00
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
CANopen
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
8
Output voltage
20…29 VDC from load voltage
Connection technology signal
M8
Signal type
Digital output, Digital input/output, Digital input
Key Features
Connection technology signal
M8
Network protocol
CANopen
Protection class
IP67
Signal type
Digital output, Digital input/output, Digital input
home
Turck-Shop
Fieldbus Technology
I/O Modules
SCOB-0404D-0005
Item Total
SEK 4,687.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support