chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SCOB-0008D-0006 | TURCK - Your Global Automation Partner
piconet Stand-alone Module for CANopen
SCOB-0008D-0006
Order ID no. 6824130
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Network protocol
CANopen
Approvals
cULus
Number of channels
8
Output voltage
20…29 VDC from load voltage
Connection technology signal
M8
Signal type
Digital output
Key Features
Connection technology signal
M8
Network protocol
CANopen
Protection class
IP67
Signal type
Digital output
In Stock
Price Group
D1
List Price
SEK 4,262.00
home
Turck-Shop
Fieldbus Technology
I/O Modules
SCOB-0008D-0006
Item Total
SEK 4,262.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support