chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SDNB-10S-0003 | TURCK - Your Global Automation Partner
piconet stand-alone module for DeviceNet
SDNB-10S-0003
Order ID no. 6824096
In Stock
Price Group
D1
List Price
SEK 5,943.00
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
DeviceNet
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
1
Connection technology signal
M12
Signal type
TTY
Key Features
Connection technology signal
M12
Network protocol
DeviceNet
Protection class
IP67
Signal type
TTY
home
Turck-Shop
Fieldbus Technology
I/O Modules
SDNB-10S-0003
Item Total
SEK 5,943.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support