chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
Home
Products
chevron_left
Menu
SDPB-04A-0007 | TURCK - Your Global Automation Partner
piconet stand-alone module for PROFIBUS-DP
SDPB-04A-0007
Order ID no. 6824069
In Stock
Price Group
D1
List Price
SEK 8,164.00
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
PROFIBUS-DP
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
4
Connection technology signal
M12
Signal type
Analog output
Key Features
Connection technology signal
M12
Network protocol
PROFIBUS-DP
Protection class
IP67
Signal type
Analog output
home
Turck-Shop
Fieldbus Technology
I/O Modules
SDPB-04A-0007
Item Total
SEK 8,164.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support