chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BLCEC-4M12MT-4AI-TC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL Compact Fieldbus Station for EtherCAT
BLCEC-4M12MT-4AI-TC
Order ID no. 6811625
In Stock
Price Group
D1
List Price
SEK 14,768.00
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Network protocol
EtherCAT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Connection technology signal
M12
Signal type
Analog input, Temperature
Key Features
Connection technology signal
M12
Network protocol
EtherCAT
Protection class
IP67, IP69K
Signal type
Analog input, Temperature
home
Turck-Shop
Fieldbus Technology
I/O Modules
BLCEC-4M12MT-4AI-TC
Item Total
SEK 14,768.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support