chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
JBBS-57-E801 | TURCK - Your Global Automation Partner
IP67 Junction Box, 8-Channel
JBBS-57-E801
Order ID no. U0214
home
Home
Loading...
Technical Data
Protection class
IP67
Electrical connection
M12 receptacle
Housing material
Powder-coated die-cast aluminium
Network protocol
DeviceNet
Number of channels
8
Connection technology signal
M12
Key Features
Network protocol
DeviceNet
Protection class
IP67
home
Turck-Shop
Fieldbus Technology
Accessories
JBBS-57-E801
In Stock
Price Group
D1
List Price
SEK 3,680.00
Item Total
SEK 3,680.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support