chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
JBBS-57-M801
Order ID no. U0206
In Stock
Group
D1
List Price
SEK 4,423.00
Item Total
SEK 4,423.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Fieldbus Technology
Accessories
JBBS-57-M801
Technical Data
Protection class
IP67
Network protocol
DeviceNet
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Connection technology signal
7/8”
Key Features
Network protocol
DeviceNet
Protection class
IP67