chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
EXCOM-RMD1-BK | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
excom I/O System
EXCOM-RMD1-BK
Order ID no. 100020478
home
Home
Loading...
Technical Data
Protection class
IP20
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Key Features
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP20
In Stock
Price Group
D1
List Price
SEK 1,077.00
home
Turck-Shop
Fieldbus Technology
Accessories
EXCOM-RMD1-BK
Item Total
SEK 1,077.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support