chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
EG-VA655526/111-0830/N | TURCK - Your Global Automation Partner
excom I/O System
EG-VA655526/111-0830/N
Order ID no. 100038686
home
Home
Loading...
Technical Data
Protection class
IP66
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Construction size
550 x 650 x 260 mm
Module rack
MT16-N
Input voltage
U= 115/230 VAC
Installation area
non-Ex
Key Features
Construction size
550 x 650 x 260 mm
Installation area
non-Ex
Module rack
MT16-N
Input voltage
U= 115/230 VAC
In Stock
Price Group
D1
List Price
SEK 71,939.00
Item Total
SEK 71,939.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA655526/111-0830/N
Contact Support