chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
excom I/O System
EG-VA465526/111-0430/3GD
Order ID no. 100038496
In Stock
Group
D1
List Price
SEK 71,116.00
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA465526/111-0430/3GD
Technical Data
Protection class
IP66
Approvals
Ex-Approval
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Construction size
550 x 460 x 260 mm
Module rack
MT08-3G
Input voltage
U= 115/230 VAC
Installation area
zone 2
Key Features
Construction size
550 x 460 x 260 mm
Installation area
zone 2
Module rack
MT08-3G
Input voltage
U= 115/230 VAC
Item Total
SEK 71,116.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support