chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
EG-VA465526/111-0700/N | TURCK - Your Global Automation Partner
excom I/O System
EG-VA465526/111-0700/N
Order ID no. 100038147
home
Home
Loading...
Technical Data
Protection class
IP66
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Construction size
550 x 460 x 260 mm
Module rack
MT08-N
Input voltage
24 VDC
Installation area
non-Ex
Key Features
Construction size
550 x 460 x 260 mm
Installation area
non-Ex
Module rack
MT08-N
Input voltage
24 VDC
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA465526/111-0700/N
In Stock
Price Group
D1
List Price
SEK 58,900.00
Item Total
SEK 58,900.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support