chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
excom I/O System
EG-VA655526/112-0800/N
Order ID no. 100020477
In Stock
Group
D1
List Price
SEK 62,428.00
Item Total
SEK 62,428.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA655526/112-0800/N
Technical Data
Protection class
IP66
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Construction size
550 x 650 x 260 mm
Module rack
MT16-N
Input voltage
24 VDC
Installation area
non-Ex
Key Features
Construction size
550 x 650 x 260 mm
Installation area
non-Ex
Module rack
MT16-N
Input voltage
24 VDC