chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
EG-VA805526/112-0632/3GD | TURCK - Your Global Automation Partner
excom I/O System
EG-VA805526/112-0632/3GD
Order ID no. 100004354
home
Home
Loading...
Technical Data
Protection class
IP66
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Approvals
Ex-Approval
Construction size
550 x 800 x 260 mm
Module rack
MT24-3G
Input voltage
U= 115/230 VAC
Installation area
zone 2
Key Features
Construction size
550 x 800 x 260 mm
Installation area
zone 2
Module rack
MT24-3G
Input voltage
U= 115/230 VAC
In Stock
Price Group
D1
List Price
SEK 122,101.00
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA805526/112-0632/3GD
Item Total
SEK 122,101.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support