chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKFV 48-0.3M/M20/C1117 | TURCK - Your Global Automation Partner
PROFIBUS-PA Flanschanschluss
RKFV 48-0.3M/M20/C1117
Order ID no. UX03817
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-PA
Application
Data
Design
Connection Cable
Connector A
Female, 7/8″-16 UN, Straight
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
600
Current (A)
9
Approvals
CE, RoHS
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
105
Core cross-section (mm²)
0.8
Connection technology signal
7/8”
Connection mode
Wire connection
Key Features
Connector A
Female, 7/8″-16 UN, Straight
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
In Stock
Price Group
K3
List Price
SEK 630.00
home
Turck-Shop
Connectivity
Receptacles
RKFV 48-0.3M/M20/C1117
Item Total
SEK 630.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support