chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FKSD 841-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
FKSD 841-0.5M
Order ID no. U8640-05
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Network protocol
Ethernet
Application
Data
Voltage
60
Special features
Shielded
Approvals
UL
Number of pins
8
Receptacle housing material A
Brass
Screw-in thread
PG9
Current (A)
2
Cable quality
TPE
Cable color
Green
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.21
Number of Conductors
8
Key Features
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
8
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
D1
List Price
SEK 425.00
home
Turck-Shop
Connectivity
Receptacles
FKSD 841-0.5M
Item Total
SEK 425.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support