chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSFV 48 | TURCK - Your Global Automation Partner
PROFIBUS-PA Receptacle
RSFV 48
Order ID no. U7895
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-PA
Application
Data
Design
Connection Cable
Connector A
Male, 7/8″-16 UN
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Current (A)
9
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
105
Connection technology signal
7/8”
Connection mode
Solder contact
Key Features
Connector A
Male, 7/8″-16 UN
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
home
Turck-Shop
Connectivity
Receptacles
RSFV 48
In Stock
Price Group
D1
List Price
SEK 555.00
Item Total
SEK 555.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support