chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSFV 49 | TURCK - Your Global Automation Partner
FOUNDATION™ Fieldbus Receptacle
RSFV 49
Order ID no. U3-00703
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
105
Network protocol
FOUNDATION fieldbus
Application
Data
Voltage
600
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Current (A)
9
Connection mode
Solder contact
Design
Connection Cable
Connector A
Male, 7/8″-16 UN
Connection technology signal
7/8”
Key Features
Connector A
Male, 7/8″-16 UN
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
In Stock
Price Group
D1
List Price
SEK 571.00
home
Turck-Shop
Fieldbus Technology
PA Bus Components
RSFV 49
Item Total
SEK 571.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support