chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FKV 49-0.3M/14.5/C1117 | TURCK - Your Global Automation Partner
FOUNDATION fieldbus Flanschanschluss
FKV 49-0.3M/14.5/C1117
Order ID no. U-03490
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
105
Network protocol
FOUNDATION fieldbus
Application
Data
Voltage
250
Approvals
CE, RoHS
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Current (A)
4
Connection mode
Wire connection
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.8
Connection technology signal
M12
Key Features
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
In Stock
Price Group
K3
List Price
SEK 634.00
home
Turck-Shop
Connectivity
Receptacles
FKV 49-0.3M/14.5/C1117
Item Total
SEK 634.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support