chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Accessories for Fieldbus Systems
FKW5L
Order ID no. 6935916
In Stock
Group
K1
List Price
SEK 147.00
Item Total
SEK 147.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Receptacles
FKW5L
Technical Data
Network protocol
PROFIBUS-DP
Application
Data
Connector A
Female, M12 × 1, Straight, B-coded
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
60
Current (A)
4
Connection mode
Solder contact
Key Features
Connector A
Female, M12 × 1, Straight, B-coded
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9