chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FKW4.54-0.5 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
FKW4.54-0.5
Order ID no. 6935718
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-DP
Application
Data
Connector A
Female, M12 × 1, Straight, B-coded
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
60
Current (A)
4
Core cross-section (mm²)
0.34
Connection mode
Wire connection
Number of Conductors
5
Key Features
Connector A
Female, M12 × 1, Straight, B-coded
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
K1
List Price
SEK 156.00
home
Turck-Shop
Connectivity
Receptacles
FKW4.54-0.5
Item Total
SEK 156.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support