chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PFKS3-0.5 | TURCK - Your Global Automation Partner
Female Flange with Stranded Wires, Front-mounted
PFKS3-0.5
Order ID no. 6935710
home
Home
Loading...
Technical Data
Application
Signal
Voltage
60
Approvals
CE
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
M8 × 0.5
Current (A)
4
Connection mode
Wire connection
Connector A
Female, M8 × 1, Straight, A-coded
Core cross-section (mm²)
0.25
Number of Conductors
3
Key Features
Connector A
Female, M8 × 1, Straight, A-coded
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
M8 × 0.5
home
Turck-Shop
Connectivity
Receptacles
PFKS3-0.5
In Stock
Price Group
K1
List Price
SEK 126.00
Item Total
SEK 126.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support