chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Female Flange with Solder Contacts, Front-mounted
EC-FKE3-L/16
Order ID no. 6934629
In Stock
Group
K1
List Price
SEK 335.00
Item Total
SEK 335.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Receptacles
EC-FKE3-L/16
Technical Data
Application
Signal
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
3
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5
Voltage (V)
250
Current (A)
4
Approvals
CE
Connection mode
Solder contact
Key Features
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
3
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5