chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
EC-FSD12-0.5/16 | TURCK - Your Global Automation Partner
Male Receptacle with Stranded Wires, Front-mounted
EC-FSD12-0.5/16
Order ID no. 6934627
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
12
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Voltage (V)
30
Current (A)
1.5
Approvals
CE
Core cross-section (mm²)
0.14
Connection mode
Wire connection
Number of Conductors
12
Key Features
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
12
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
In Stock
Price Group
K1
List Price
SEK 443.00
home
Turck-Shop
Connectivity
Receptacles
EC-FSD12-0.5/16
Item Total
SEK 443.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support