chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
EC-FSFDE8-P/16 | TURCK - Your Global Automation Partner
Male Receptacle with Print Contacts, Rear-mounted
EC-FSFDE8-P/16
Order ID no. 6934591
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
8
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5
Voltage (V)
30
Current (A)
2
Approvals
CE
Electrical connection
Print
Connection mode
Print contact
Key Features
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
8
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5
In Stock
Price Group
K1
List Price
SEK 639.00
home
Turck-Shop
Connectivity
Receptacles
EC-FSFDE8-P/16
Item Total
SEK 639.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support