chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
EC-FSFDE12-0.5/16 | TURCK - Your Global Automation Partner
Male Receptacle with Stranded Wires, Rear-mounted
EC-FSFDE12-0.5/16
Order ID no. 6934573
home
Home
Loading...
Technical Data
Application
Signal
Voltage
30
Approvals
CE
Number of pins
12
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5
Current (A)
1.5
Connection mode
Wire connection
Connector A
Male, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
12
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5
In Stock
Price Group
K1
List Price
SEK 1,439.00
home
Turck-Shop
Connectivity
Receptacles
EC-FSFDE12-0.5/16
Item Total
SEK 1,439.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support