chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FK54PL-1/M16 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
M12 Power Receptacle
FK54PL-1/M16
Order ID no. 100003950
home
Home
Loading...
Technical Data
Application
Power
Connector A
Female, M12 × 1, L-coded
Number of pins
4+FE
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Voltage (V)
63
Current (A)
16
Approvals
cULus recognized
Number of Conductors
5
Key Features
Connector A
Female, M12 × 1, L-coded
Number of pins
4+FE
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
home
Turck-Shop
Connectivity
Receptacles
FK54PL-1/M16
In Stock
Price Group
K2
List Price
SEK 359.00
Item Total
SEK 359.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support