chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TB-8M12-5-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Box, M12 × 1
TB-8M12-5-5/TXL
Order ID no. 6611948
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
5
Application
Signal
Number of pins
4+PE
Voltage (V)
30
Cable quality
PUR
Cable color
Black
Approvals
cULus
Number of Ports
8
Port
M12 × 1
Group terminal
Cable
Core cross-section (mm²)
0.32
Number of Conductors
16
Key Features
Group terminal
Cable
Port
M12 × 1
Number of Ports
8
home
Turck-Shop
Connectivity
Passive Junction Boxes
TB-8M12-5-5/TXL
In Stock
List Price
SEK 1,293.00
Item Total
SEK 1,293.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support