chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TB-6M12-4-CS12T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive actuator/sensor junction box, M12 x 1
TB-6M12-4-CS12T
Order ID no. 6611920
home
Home
Loading...
Technical Data
Protection class
IP67
Application
Signal
Number of pins
3+PE
Number of Pins
12
Voltage (V)
30
Approvals
cULus
Number of Ports
6
Port
M12 × 1
Group terminal
M23 × 1
Key Features
Group terminal
M23 × 1
Port
M12 × 1
Number of Ports
6
In Stock
Price Group
H1
List Price
SEK 657.00
home
Turck-Shop
Connectivity
Passive Junction Boxes
TB-6M12-4-CS12T
Item Total
SEK 657.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support