chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
IP20 Junction Box, 4-Channel
JRBS-40SC-4R/EX
Order ID no. 6611459
In Stock
Group
K3
List Price
SEK 3,359.00
Item Total
SEK 3,359.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Passive Junction Boxes
JRBS-40SC-4R/EX
Technical Data
Protection class
IP20
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Application
Data
Approvals
ATEX, Ex-Approval
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Housing material
Aluminium
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Number of channels
4
Installation area
zone 1, zone 2, non-Ex
Connection technology signal
Screw terminal